We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

FRC2 Series 2.54 mm Pitch MIL Standard Compliant Connector

FRC2 Series 2.54 mm Pitch MIL Standard Compliant Connector

This 2.5 mm pitch crimped connector, which is for use with flat ribbon cables, is compliant with MIL-DTL-83503 and suitable for a variety of applications.

[Features]
▪ Compliant with MIL-DTL-83503.
·The new wire connecting operation is simple because the crimping system does not require removal of the coating.
▪ UL standard certified product (File No. E72124).
·The dual mechanism used to prevent incorrect mating includes both a polarity key and an incorrect insertion prevention key.
·Lock levers include the normal long lock as well as the short lock, which is suitable for use with low profiles.
·This connector is compatible with discrete wire crimping types in the HU series.
·This connector is also compatible with FRC2 headers and FRC5 socket connectors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FRC2-A014-20
FRC2-A016-20
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connector series initials Applicable pin/contact Number Of Cores Application Wire connection method Product Category Surface treatment (contact) Cover Shape Special notes Strain relief Lock lever

3.21 €

43 Days D/E/FFemale (socket)14Cable ConnectionPressure WeldingSocket ConnectorNi substrate Au (0.4 μ) platingOpen EndNANone (for header with short lock)NA

3.39 €

92 Days D/E/FFemale (socket)16Cable ConnectionPressure WeldingSocket ConnectorNi substrate Au (0.4 μ) platingOpen EndNANone (for header with short lock)NA

Loading...

  1. 1

Basic information

Connector Shape Square shape D· E· F FRC2 Allowable Current(A) 1
Allowable Voltage(V) AC250 Connection direction Straight Protection function (environmentally resistant) N/A
Representative Standard UL Polarity Key 1 key

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support