CE01 Series Back Shell

CE01 Series Back Shell
  • Volume Discount
CE01 series back shell.

[Features]
• Back shells for holding cable when a conduit is not used.
• Two lengths are available (in shell sizes 22, 24, and 28) for different wiring needs.
• Use the back shells with cable clamps.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CE01-22BS-DS

Part Number
CE01-22BS-DS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.40 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Specifications Waterproof straight Shell Size 22 Features Standard back shell
Material Aluminum alloy (trivalent chromate treatment) Color Black

This page is CE01 Series Back Shell, part number CE01-22BS-DS.
You can find the detail information about specifications and dimensions on part number CE01-22BS-DS.

Tech Support