• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Features soft edging.

Features soft edging.
  • Volume Discount
Can cover a range of sizes. Opening edge features easy-to-mount bushings.
· Available in a wide range of sizes from 0.6 to 6.4 mm, enabling it to fit a variety of applications.

[Features]
For each size there is a wide range of corresponding panel thicknesses, and each item can cover a range of sizes.
· Traditionally, handling curves or round shapes has been difficult, but Denka’s edging is extremely soft and can also be used for curved areas.
· No adhesive required.
· Product may be cut to any length requested.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SE-1-5
SE-2-5
SE-2-10
SE-3-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Panel Thickness
(mm)
Overall Length
(m)

11.67 €

1 Available Same day

Stock

100.6–0.95

14.20 €

1 Available Same day

Stock

100.9 to 1.85

13.16 €

1 Available Same day

Stock

100.9 to 1.810

18.12 €

1 Available Same day

Stock

102.7 to 4.25

Loading...

  1. 1

Basic information

Material Polyethylene Flame retardant grade (main raw materials) UL94 HB Color White

Tech Support