• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

VESA Conversion Plate

VESA Conversion Plate
  • Volume Discount

Low price VESA conversion plate PS4 series 75 mm to 100 mm conversion

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VESA100

Part Number
VESA100
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

14.53 €

Available 3 Days 10

Loading...

  1. 1

Basic information

Mountable arm (unit) Other Mounting method (monitor) Other Load Resistance(Kg) Other
Mounting hole position(mm) 100X100

This page is VESA Conversion Plate, part number VESA100.
You can find the detail information about specifications and dimensions on part number VESA100.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support