• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Horizontal Flexible Arm for LCD PS4 Series (Desk Top / Plane Surface / Wall Surface / Prop Support)

Horizontal Flexible Arm for LCD PS4 Series (Desk Top / Plane Surface / Wall Surface / Prop Support)
  • Volume Discount

Low price horizontal flexible arm with 4 methods for fixing

[Features]
· PS-4B unit.
· A stylishly designed aluminum diecast display arm with a three shaft configuration. Features lifting and lowering (link type) operation and rotation. Supports weights of 6Kg.
· VESA100 equipped / VESA75 attached.
· PS-4C Unit (stand with parallel movement function).
· Parallel shift enabled through the rotating arm structure 6Kgcompliant display stand. VESA100 attachment / VESA75 add-on

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS4-900-S
PS4-901-S
PS4-902-S
PS4-903-S
PS-4B-S
PS-4C-S
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSMountable arm (unit) Mounting method (monitor) Load Resistance
(Kg)
Arm mobility direction Swinging / rotating Mounting hole position
(mm)
Attachable top board thickness
(mm)
Type

38.30 €

Available 3 Days 10[Other] OtherOtherOther---15 to 70Clamp Type

29.08 €

Available 3 Days 10[Other] OtherOtherOther--100X100-For Tabletop

46.51 €

Available 3 Days 10[Other] OtherOtherOther--60X60-For panel surface

75.29 €

Available 3 Days 10[Other] OtherOtherOther----Pipe Mount

133.51 €

Available 3 Days 10Fix desk clampVESA75/VESA1006HorizontalAvailable-15 to 70Clamp Type

114.42 €

Available 3 Days 10Fix desk clampVESA75/VESA1006HorizontalAvailable-15 to 70Clamp Type

Loading...

  1. 1

Basic information

Color Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support