• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Coaching Clip【500 Pieces Per Package】

Coaching Clip
  • Volume Discount
[Features]
• Coated with soft PVC, this insulated clip is convenient for fixing small wiring elements in place.
• This clip can be attached to wires in any position.
• This type is fixed in place with screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS-1-04
CS-5-04
CS-6-04
CS-7-04
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTotal length (CS)
(mm)
Mounting hole diameter (CS)
(mm)

54.17 €

500 Pieces Per Package

1 pack Available Same day

Stock

10543.3

64.85 €

500 Pieces Per Package

1 pack Available Same day

Stock

10564.4

67.89 €

500 Pieces Per Package

1 pack Available Same day

Stock

10664.4

71.03 €

500 Pieces Per Package

1 pack Available Same day

Stock

10764.4

Loading...

  1. 1

Tech Support