Duracon spacer (hollow) C (pack product)【9 Pieces Per Package】

Duracon spacer (hollow) C (pack product)
  • Volume Discount

Product Details:

Manufacturer part number: C-315-9P

Brand: HIROSUGI-KEIKI

Price: 11.02

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-315-9P

Part Number
C-315-9P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

11.02 €

9 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Material Duracon (POM) Color Translucent White Length(mm) 15
Diameter(mm) 6 Shape Hollow Screw Diameter M3
Inner diameter (hollow spacer)(mm) 3.2 Representative Standard UL Number Contained In A Packet(Piece) 9

This page is Duracon spacer (hollow) C (pack product), part number C-315-9P.
You can find the detail information about specifications and dimensions on part number C-315-9P.

Tech Support