Multi-link cable ground: rubber bushing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTK17
KDTZ-05
KDTZ-06
KDTZ-09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming wire finishing outer diameter

5.42 €

2 Available Same day

Stock

Blind

5.07 €

2 Available Same day

Stock

φ 5 to 6

5.07 €

2 Available Same day

Stock

φ 6 to 7

5.79 €

2 Available Same day

Stock

φ 9 to 10

Loading...

  1. 1

Basic information

Material (Main body) Thermoplastic Elastomer Operating Temperature Range(°C) -20 – 80 Conforming frame KDL16-4 / For KDL24-3 small hole / KDL24-5 / KDL2-10

Tech Support