[Ilme Contact Pin]100 A Crimp Connection, Machined Pin

[Ilme Contact Pin]100 A Crimp Connection, Machined Pin

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
·Since brass is machined with submicron accuracy, it boasts high strength and there is no need to worry about pin breakage during attachment and detachment
·It fits in 360-degree directions and has excellent earthquake resistance
·Rated current: up to 100 A
·Compatible wire size: AWG 8 to 2
·Type: silver plating
·Crimp tool: CPPZ C (Hydraulic crimp tool)

(i)Remark

  • The product images are representative images only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CGFA 16
CGFA 25
CGFA 35
CGMA 16
CGMA 25
CGMA 35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Conforming wire size (cross section)
(mm²)
Conforming wire size (AWG)

16.15 €

1 Available 5 Days 10Female (socket)166 to 5

16.31 €

1 Available 5 Days 10Female (socket)254 to 3

15.95 €

1 Available 5 Days 10Female (socket)352

13.54 €

1 Available 5 Days 10Male (plug)166 to 5

13.54 €

1 Available 5 Days 10Male (plug)254 to 3

13.55 €

1 Available 5 Days 10Male (plug)352

Loading...

  1. 1

Basic information

Connector Shape Square shape Application Cable Connection Allowable Current(A) 100
Allowable Voltage(V) 1000 Wire connection method Crimp Representative Standard CUL
Part names Silver plated crimp contact Surface treatment (material) Silver Plated Other standards GL, GOST

Tech Support