[Ilme Enclosure]BIG Type IP66 Large Module

[Ilme Enclosure]BIG Type IP66 Large Module

Click on this image to zoom in.

Click on this image to zoom in.

It solves space problems smartly.
Easy installation and inspection of structured and complicated wiring.
[Features]
・ Large size ensures sufficient space for conductor storage.
・ The enclosure can be split into 2 parts for easy installation of inserts.
・ It can be drilled and threaded anywhere in the enclosure.
・ You can still make the required entry holes even after mating the connectors.
・ A PCB can be attached to the bottom of the enclosure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CBC 06 L
CBC 10
CBC 16
MBV 16.620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnector series initials Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Details

71.76 €

1 5 Days 10A/B/CRear opening-44.27With 2 pegs

79.38 €

1 5 Days 10A/B/CRear opening-57.27With 4 pegs

92.76 €

1 5 Days 10A/B/CRear opening-77.27With 4 pegs

115.30 €

1 5 Days 10M/N/OTop20 (6 entry)77.27With 4 pegs

Loading...

  1. 1

Basic information

Connector Shape Square shape Protection function (environmentally resistant) Available Part names Hood
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +125 Enclosure type BIG
Material Diecast aluminum alloy

Tech Support