We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

CDD High Density Crimp Type 10A / 250 V Insert

CDD   High Density Crimp Type   10A / 250 V   Insert
  • Volume Discount

CDD, high density crimped type, 10A / 250V, insert

[Features]
・CDD.
・High density crimped type.
▪ 10A / 250V.
▪ Insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDDF 38
CDDF 108
CDDM 38
CDDM 42
CDDM 108
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSConnector series initials Applicable pin/contact Number Of Cores Part names Enclosure size
(mm)
Note Other standards Application

11.66 €

Available 4 Days 10A/B/CFemale (socket)38Female insert66.16Contacts sold separatelyGL, GOSTFor female contacts

13.18 €

Available Same day

Stock

10A/B/CFemale (socket)108Female insert104.27Contacts sold separatelyGL, GOSTFor female contacts

11.36 €

Available 4 Days 10A/B/CMale (plug)38Male insert66.16Contacts sold separatelyGL, GOSTFor male contacts

9.86 €

Available 3 Days 10A/B/CMale (plug)42Male insert57.27Contacts sold separatelyGL, GOSTFor male contacts

12.64 €

Available Same day

Stock

10A/B/CMale (plug)108Male insert104.27Contacts sold separatelyGL, GOSTFor male contacts

Loading...

  1. 1

Basic information

Connector Shape Square shape Application Cable Connection Allowable Current(A) 10
Allowable Voltage(V) 250 Wire connection method Crimp Connection direction Straight
Representative Standard UL / CCC / CSA Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +125
Material Flame resistant thermoplastic resin

Additional Products in this Category

Tech Support