Manufacturer part number: CKSF 04
Brand: ILME
Price: 12.43 €
Delivery time: 5 Days
Applicable pin/contact: Female (socket)
Number Of Cores: 4
Application: Cable Connection
Allowable Current: 10 A
Allowable Voltage: 400 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKSF 04
Part Number
|
---|
CKSF 04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.43 € | 1 | Available | 5 Days | 10 | Female (socket) | 4 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | UL / CUL / CCC | Female insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With female contact | - | GOST | - |
Loading...
Connector Shape | Square shape | Connector series initials | A/B/C | Operating Temperature Range (Min)(°C) | -40 |
---|---|---|---|---|---|
Enclosure size(mm) | 21.21 |
This page is CK / CKS Small Screw Type and Spring Type 10A / 250 V Insert, part number CKSF 04.
You can find the detail information about specifications and dimensions on part number CKSF 04.
Configure
Basic Attributes
Wire connection method
Protection function (environmentally resistant)
Representative Standard
Color
Enclosure type
Hood Entry Direction
Entry dimensions(mm)
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Part names
Conforming wire size (cross section)(mm2)
Conforming wire size(AWG)
Contact surface treatment
Operating Temperature Range (Max)(°C)
Material
Details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKAX 03 VGS |
CKF 03 |
CKF 03 N |
CKF 04 |
CKSM 03 |
CKSM 04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Part names | Conforming wire size (cross section) (mm2) | Conforming wire size (AWG) | Contact surface treatment | Color | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Material | Details | Note | Other standards | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | - | - | Available | UL / CUL | Hood | - | - | - | - | +125 | C-TYPE | Top | 11 | - | With stainless steel lever | - | - | - | |
8.37 € | 1 | Available | 5 Days | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | |
6.43 € | 1 | Available | 5 Days | 10 | Female (socket) | 3 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | Black | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | |
9.31 € | 1 | Available |
Same day
Stock | 10 | Female (socket) | 4 | Cable Connection | 10 | 250 | Fasten With Screws | Straight | - | CCC / CSA / UL | Female insert | 0.75 to 2.5 | 18 to 14 | Silver Plated | White | +100 | - | - | - | Flame resistant thermoplastic resin | With female contact | Mountable from the back of straight-type bulkhead housing CKI. | GL, GOST | - | |
10.83 € | 1 | Available | 5 Days | 10 | Male (plug) | 3 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | CCC / UL / CUL | Male insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GOST | - | |
11.72 € | 1 | Available | 5 Days | 10 | Male (plug) | 4 | Cable Connection | 10 | 400 | [Other] Spring type | Straight | - | CCC / UL / CUL | Male insert | 0.14 to 2.5 | 26 to 14 | Silver Plated | - | +125 | - | - | - | Flame resistant thermoplastic resin | With male contact | - | GOST | - |