We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

CK Type IP66 Small Enclosure

CK Type IP66 Small Enclosure
  • Volume Discount

Environmentally tolerant, ultra-small type, IP66 enclosure

[Features]
· An environmentally tolerant enclosure.
· Ultra-small type, IP66

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CK 03 CA
CK 03 CAN
CK 03 CN
CK 03 CX
CK 03 CXA
CK 03 CXAN
CK 03 CXN
CK 03 I
CK 03 IA
CK 03 IAN
CK 03 IAPNS
CK 03 IAPS
CK 03 IN
CK 03 VANS
CK 03 VAS
CK 03 VGNS
CK 03 VGS
CK 03 VNS
CK 03 VS
CKA 03 APS
CKA 03 C
CKA 03 CA
CKA 03 I
CKA 03 IA
CKA 03 VAS
CKA 03 VGS
CKA 03 VS
CKAG 03 C
CKAG 03 V
CKAG 03 VA
CKAX 03 APS
CKAX 03 CX
CKAX 03 CXA
CKAX 03 I
CKAX 03 IA
CKAX 03 IAPS
CKG 03 CN
CKG 03 VAN
CKG 03 VN
MK IAP20
MK IAPN20
MK V20
MK VA20
MK VAN20
MK VG20
MK VGN20
MK VN20
MKA AP20
MKA IAP20
MKA V20
MKA VA20
MKAG V20
MKAG VA20
MKAX IAP20
MKAX VG20
MKG VAN20
MKG VN20
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSConnector series initials Representative Standard Part names Color Hood Entry Direction Entry dimensions
(mm)
Details Note Application

3.36 €

Available 4 Days 10A/B/CUL / CULCoverWhite--With pegs-For male inserts

3.36 €

Available 4 Days 10A/B/CUL / CULCoverBlack--With pegs-For male inserts

6.38 €

Available 4 Days 10A/B/CUL / CULCoverBlack--With pegs / With seal-For female inserts

8.27 €

Available 4 Days 10A/B/CUL / CULCoverWhite-- With lever / With seal -For female inserts

5.25 €

Available 4 Days 10A/B/CUL / CULCoverWhite--With Lever-For male inserts

5.25 €

Available 4 Days 10A/B/CUL / CULCoverBlack--With Lever-For male inserts

8.27 €

Available 4 Days 10A/B/CUL / CULCoverBlack-- With lever / With seal -For female inserts

2.64 €

Available 4 Days 10A/B/CUL / CULBulkhead housingWhite--With Lever--

3.08 €

Available Same day

Stock

10A/B/CUL / CULAngle bulkhead housingWhite--With Lever--

2.85 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housingBlack--With Lever--

3.58 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housingBlack-11With Lever--

3.58 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housingWhite-11With Lever--

2.54 €

Available 4 Days 10A/B/CUL / CULBulkhead housingBlack--With Lever--

2.17 €

Available 4 Days 10A/B/CUL / CULHoodBlackSide11With pegs--

2.30 €

Available 4 Days 10A/B/CUL / CULHoodWhiteSide11With pegs--

2.64 €

Available 4 Days 10A/B/CUL / CULHoodBlackTop11With Lever--

2.73 €

Available 4 Days 10A/B/CUL / CULHoodWhiteTop11With Lever--

1.55 €

Available 4 Days 10A/B/CUL / CULHoodBlackTop11With pegs--

2.36 €

Available Same day

Stock

10A/B/CUL / CULHoodWhiteTop11With pegs--

10.69 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housing--11 With zinc plated steel lever / Bulkhead hole closing --

10.22 €

Available 4 Days 10A/B/CUL / CULCover---With pegs / With sealAs far as possible, use enclosure CKAX (stainless steel lever type).For female inserts

7.31 €

Available 4 Days 10A/B/CUL / CULCover---With pegsAs far as possible, use enclosure CKAX (stainless steel lever type).For male inserts

5.97 €

Available 4 Days 10A/B/CUL / CULBulkhead housing---With zinc plated steel lever--

6.59 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housing---With zinc plated steel lever--

7.25 €

Available 4 Days 10A/B/CUL / CULHood-Side11With pegs--

9.71 €

Available 4 Days 10A/B/CUL / CULHood-Top11With zinc plated steel lever--

6.49 €

Available 4 Days 10A/B/CUL / CULHood-Side11With pegs--

9.66 €

Available 4 Days 10A/B/C-Cover---With pegs / With seal--

10.13 €

Available 4 Days 10A/B/C-Hood-Top11With pegs / With seal--

10.69 €

Available 4 Days 10A/B/C-Hood-Side11With pegs / With seal--

15.47 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housing--11 With stainless steel lever / Bulkhead hole closing --

17.43 €

Available 4 Days 10A/B/CUL / CULCover--- With stainless steel lever / With seal -For female inserts

14.83 €

Available 4 Days 10A/B/CUL / CULCover---With stainless steel lever-For male inserts

11.45 €

Available 4 Days 10A/B/CUL / CULBulkhead housing---With stainless steel lever--

12.10 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housing---With stainless steel lever--

16.00 €

Available 4 Days 10A/B/CUL / CULAngle bulkhead housing--11With zinc plated steel lever--

5.64 €

Available 4 Days 10A/B/C-CoverBlack--With pegs / With seal--

6.15 €

Available 4 Days 10A/B/C-HoodBlackSide11With pegs / With seal--

5.68 €

Available 4 Days 10A/B/C-HoodBlackTop11With pegs / With seal--

3.58 €

Available 4 Days 10M/N/OUL / CULAngle bulkhead housingWhite-20With Lever--

3.58 €

Available 4 Days 10M/N/OUL / CULAngle bulkhead housingBlack-20With Lever--

2.14 €

Available Same day

Stock

10M/N/OUL / CULHoodWhiteTop20With pegs--

2.30 €

Available 4 Days 10M/N/OUL / CULHoodWhiteSide20With pegs--

2.17 €

Available 4 Days 10M/N/OUL / CULHoodBlackSide20With pegs--

2.73 €

Available 4 Days 10M/N/OUL / CULHoodWhiteTop20With Lever--

2.64 €

Available 4 Days 10M/N/OUL / CULHoodBlackTop20With Lever--

1.55 €

Available 4 Days 10M/N/OUL / CULHoodBlackTop20With pegs--

10.32 €

Available 4 Days 10M/N/OUL / CULAngle bulkhead housing--20 With zinc plated steel lever / Bulkhead hole closing --

11.05 €

Available 4 Days 10M/N/OUL / CULAngle bulkhead housing--20With zinc plated steel lever--

6.08 €

Available Same day

Stock

10M/N/OUL / CULHood-Side20With pegs--

7.25 €

Available 4 Days 10M/N/OUL / CULHood-Side20With pegs--

10.13 €

Available 4 Days 10M/N/O-Hood-Top20With pegs / With seal--

10.69 €

Available 4 Days 10M/N/O-Hood-Side20With pegs / With seal--

16.00 €

Available Same day

Stock

10M/N/OUL / CULAngle bulkhead housing--20With stainless steel lever--

14.45 €

Available 4 Days 10M/N/OUL / CULHood-Top20With stainless steel lever--

4.39 €

Available 4 Days 10M/N/O-HoodBlackSide20With pegs / With seal--

5.68 €

Available 4 Days 10M/N/O-HoodBlackTop20With pegs / With seal--

Loading...

  1. 1

Basic information

Connector Shape Square shape Protection function (environmentally resistant) Available Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) +125 Enclosure type C-TYPE Enclosure size(mm) 21.21

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support