We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

C Type IP66, Rotating Lever Enclosure for CZ Inserts

C Type IP66, Rotating Lever Enclosure for CZ Inserts
  • Volume Discount

[Features]
· Environmentally tolerant enclosure.
· Integrated lever type, made of aluminum die casting, with powder coating and stainless steel flexible rotating lever.
· NBR gasket, IP66

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CZAV 15 L16
CZAV 15 L21
CZAV 25 L16
CZAV 25 L216
CZC 25 L
CZI 25 L
CZO 15 L
CZO 25 L
CZP 15 LS221
MZAO 15 L20
MZAO 15 L25
MZAO 25 L20
MZAO 25 L25
MZAP 25 L25
MZAP 25 L225
MZAV 15 L20
MZAV 15 L25
MZAV 25 L20
MZAV 25 L25
MZAV 25 L220
MZFO 15 L25
MZFO 25 L20
MZFO 25 L25
MZFV 15 L20
MZFV 15 L25
MZFV 25 L20
MZFV 25 L25
MZFV 25 L220
MZO 15 L20
MZO 15 L25
MZO 25 L20
MZO 25 L25
MZP 15 L25
MZP 15 L225
MZP 15 LS225
MZV 15 L20
MZV 15 LG20
MZV 25 L20
MZV 25 LG20
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSConnector series initials Part names Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Details Application

25.00 €

Available 4 Days 10A/B/CHoodTop1649.16 High construction / With pegs -

26.86 €

Available 4 Days 10A/B/CHoodTop2149.16 High construction / With pegs -

26.94 €

Available 4 Days 10A/B/CHoodTop1666.16 High construction / With pegs -

48.47 €

4 Days 10A/B/CHoodDouble top16 (2 entry)66.16With pegs-

17.03 €

Available 4 Days 10A/B/CCover--66.16With pegsFor enclosures with 1 lever

22.21 €

Available 4 Days 10A/B/CBulkhead housing--66.16With Lever-

16.72 €

Available 4 Days 10A/B/CHoodSide1649.16With pegs-

17.39 €

Available 4 Days 10A/B/CHoodSide1666.16With pegs-

50.54 €

4 Days 10A/B/CBOX housing-21 (2 entry)49.16 With cover / With lever -

25.34 €

Available 4 Days 10M/N/OHoodSide2049.16 High construction / With pegs -

26.94 €

Available 4 Days 10M/N/OHoodSide2549.16 High construction / With pegs -

24.05 €

Available 4 Days 10M/N/OHoodSide2066.16 High construction / With pegs -

28.81 €

Available 4 Days 10M/N/OHoodSide2566.16 High construction / With pegs -

31.37 €

4 Days 10M/N/OBOX housing-2566.16With lever / High construction-

31.98 €

4 Days 10M/N/OBOX housing-25 (2 entry)66.16With lever / High construction-

25.31 €

Available 4 Days 10M/N/OHoodTop2049.16 High construction / With pegs -

26.86 €

Available 4 Days 10M/N/OHoodTop2549.16 High construction / With pegs -

27.34 €

Available 4 Days 10M/N/OHoodTop2066.16 High construction / With pegs -

28.78 €

Available 4 Days 10M/N/OHoodTop2566.16 High construction / With pegs -

49.23 €

Available 4 Days 10M/N/OHoodDouble top20 (2 entry)66.16With pegs-

17.19 €

Available 4 Days 10M/N/OHoodSide2549.16 High construction / Without adapter / With pegs -

18.58 €

Available 4 Days 10M/N/OHoodSide2066.16 High construction / Without adapter / With pegs -

18.58 €

Available 4 Days 10M/N/OHoodSide2566.16 High construction / Without adapter / With pegs -

17.37 €

Available 4 Days 10M/N/OHoodTop2049.16 High construction / Without adapter / With pegs -

17.13 €

Available 4 Days 10M/N/OHoodTop2549.16 High construction / Without adapter / With pegs -

19.46 €

Available 4 Days 10M/N/OHoodTop2066.16 High construction / Without adapter / With pegs -

20.15 €

Available 4 Days 10M/N/OHoodTop2566.16 High construction / Without adapter / With pegs -

31.53 €

Available 4 Days 10M/N/OHoodDouble top20 (2 entry)66.16With pegs / Without adapter-

16.59 €

Available 4 Days 10M/N/OHoodSide2049.16With pegs-

16.72 €

Available 4 Days 10M/N/OHoodSide2549.16With pegs-

17.25 €

Available 4 Days 10M/N/OHoodSide2066.16With pegs-

17.39 €

Available 4 Days 10M/N/OHoodSide2566.16With pegs-

29.00 €

Available 4 Days 10M/N/OBOX housing-2549.16With Lever-

29.79 €

Available 4 Days 10M/N/OBOX housing-25 (2 entry)49.16With Lever-

50.54 €

4 Days 10M/N/OBOX housing-25 (2 entry)49.16 With cover / With lever -

16.68 €

Available 4 Days 10M/N/OHoodTop2049.16With pegs-

34.15 €

4 Days 10M/N/OHoodTop2049.16With Lever-

17.21 €

Available 4 Days 10M/N/OHoodTop2066.16With pegs-

35.40 €

4 Days 10M/N/OHood (for relay)Top2066.16With Lever-

Loading...

  1. 1

Basic information

Connector Shape Square shape Application Cable Connection Protection function (environmentally resistant) Available
Representative Standard UL / CUL Enclosure type Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support