[Ilme Enclosure]T Type IP66 Resin / Insulation Series

[Ilme Enclosure]T Type IP66 Resin / Insulation Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
・ The T type insulation enclosure is a resin enclosure compatible with traditional metal enclosures.
・ Complete insulation (equivalent to Class II) unique to resin, weight reduction of up to 75%
It achieved a 20% cost reduction while combining chemical resistance and impact resistance.

(i)Remark

  • The product images are representative images only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCHC 06 L
TCHC 10
TCHC 16
TCHC 24
TCHI 06 L
TCHI 10
TCHI 16
TCHI 24
TMAO 06 L25
TMAO 06 L32
TMAO 10.25
TMAO 10.32
TMAO 16.32
TMAO 16.40
TMAO 24.32
TMAO 24.40
TMAP 06 L25
TMAP 06 L32
TMAP 10.25
TMAP 10.32
TMAP 16.32
TMAP 16.40
TMAP 24.32
TMAP 24.40
TMAV 06 L25
TMAV 06 L32
TMAV 10.25
TMAV 10.32
TMAV 16.32
TMAV 16.40
TMAV 24.32
TMAV 24.40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPart names Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Details

13.59 €

1 Available 5 Days 10Cover--44.27With 2 pegs

13.94 €

1 Available 5 Days 10Cover--57.27With 4 pegs

14.88 €

1 Available 5 Days 10Cover--77.27With 4 pegs

15.30 €

1 Available 5 Days 10Cover--104.27With 4 pegs

15.66 €

1 Available 5 Days 10Bulkhead housing--44.27Thermoplastic plastic 1 with lock lever

18.36 €

1 Available 5 Days 10Bulkhead housing--57.27Thermoplastic plastic 2 with lock lever

18.94 €

1 Available 5 Days 10Bulkhead housing--77.27Thermoplastic plastic 2 with lock lever

19.90 €

1 Available 5 Days 10Bulkhead housing--104.27Thermoplastic plastic 2 with lock lever

14.86 €

1 Available 5 Days 10HoodSide2544.27With 2 pegs

14.38 €

1 Available 5 Days 10HoodSide3244.27With 2 pegs

15.48 €

1 Available 5 Days 10HoodSide2557.27With 4 pegs

15.00 €

1 Available 5 Days 10HoodSide3257.27With 4 pegs

16.37 €

1 Available 5 Days 10HoodSide3277.27With 4 pegs

15.83 €

1 Available 5 Days 10HoodSide4077.27With 4 pegs

17.80 €

1 Available 5 Days 10HoodSide3224.32With 4 pegs

17.09 €

1 Available 5 Days 10HoodSide4024.40With 4 pegs

18.71 €

1 Available 5 Days 10BOX housing-2544.27Thermoplastic plastic 1 with lock lever

18.16 €

1 Available 5 Days 10BOX housing-3244.27Thermoplastic plastic 1 with lock lever

21.35 €

1 Available 5 Days 10BOX housing-2557.27Thermoplastic plastic 2 with lock lever

21.26 €

1 Available 5 Days 10BOX housing-3257.27Thermoplastic plastic 2 with lock lever

22.32 €

1 Available 5 Days 10BOX housing-3277.27Thermoplastic plastic 2 with lock lever

22.02 €

1 Available 5 Days 10BOX housing-4077.27Thermoplastic plastic 2 with lock lever

23.93 €

1 Available 5 Days 10BOX housing-32104.27Thermoplastic plastic 2 with lock lever

23.23 €

1 Available 5 Days 10BOX housing-40104.27Thermoplastic plastic 2 with lock lever

14.86 €

1 Available 5 Days 10HoodTop2544.27With 2 pegs

14.38 €

1 Available 5 Days 10HoodTop3244.27With 2 pegs

15.30 €

1 Available 5 Days 10HoodTop2557.27With 4 pegs

15.00 €

1 Available 5 Days 10HoodTop3257.27With 4 pegs

16.37 €

1 Available 5 Days 10HoodTop3277.27With 4 pegs

15.83 €

1 Available 5 Days 10HoodTop4077.27With 4 pegs

17.65 €

1 Available 5 Days 10HoodTop32104.27With 4 pegs

17.06 €

1 Available 5 Days 10HoodTop40104.27With 4 pegs

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials S/T/U Application Cable Connection
Connection direction Straight Protection function (environmentally resistant) Available Representative Standard UL / CUL
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +90 Enclosure type T-TYPE
Material Static free thermoplastic resin

Tech Support