• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

[Ilme Enclosure]V Type IP67 High Adhesion Lever Series

[Ilme Enclosure]V Type IP67 High Adhesion Lever Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Ilme's new solution V lever now offers an IP67 protection rating.
[Features]
・ The V-Lever Series was created by integrating
Ilme's product technology to meet the needs for a wide range of protection performance for connector connections.
・ It is very easy to operate by the lever with pulling it up to OPEN and pushing it down to CLOSE
As a result, there is almost no friction and very little wear even in applications where insertion and removal is frequent.
・ It can also be operated in a very small space
It achieves high protection, operability and space saving.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C7I 10
C7I 16
C7I 24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSEnclosure size
(mm)

33.63 €

1 Available 5 Days 1057.27

35.12 €

1 Available 5 Days 1077.27

36.49 €

1 Available 5 Days 10104.27

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials A/B/C Application Cable Connection
Protection function (environmentally resistant) Available Representative Standard UL / CUL Part names Bulkhead housing
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +125 Enclosure type V-TYPE
Material Diecast aluminum alloy Details With 2 lock levers (stainless steel)

Tech Support