• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Square Concrete Box (iron)

Square Concrete Box (iron)

Iron box with upper face knockout hole. Electrodeposition coated surface.

[Features]
· Electrodeposition coated (black).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OF-4CB-54N
OF-4CB-75N
OFL-4CB-54N
OFL-4CB-75N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Standard Size

9.86 €

4 Days 108.214056Medium deep I type

10.92 €

4 Days 108.214077Medium depth Ⅱ type

13.02 €

4 Days 12615756Large deep I type

14.08 €

4 Days 12615777Large deep Ⅱ type

Loading...

  1. 1

Basic information

Material Iron Representative Standard PSE Color Black
Coating replacement cover type Electrodeposition Coating Knock Included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support