• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Thin Slide Box

Thin Slide Box

[Features]
· A depth of only 28 mm, making it ideal for thin walls (8 mm less than standard products).
· Boxes can also be placed back-to-back.
· With a magnet attached, holes can easily be bored in the box using a hole saw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBS

Part Number
SBS
Part NumberStandard Unit PriceVolume DiscountShipping Days?Note

1.42 €

4 Days Hole saw drilling component

Loading...

  1. 1

Basic information

Dimension width W(mm) 65 Dimension vertical H(mm) 102 Dimension depth D(mm) 28
Representative Standard PSE Compatible Pipe Diameter TL flexible (14 and 16), PF tube (14 and 16), CD tube (14 and 16) Type For single unit (aluminum foil)
Standard Size Knock C Knock Included

This page is Thin Slide Box, part number SBS.
You can find the detail information about specifications and dimensions on part number SBS.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support