• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Iron Outlet Box

Iron Outlet Box

Electrodeposition coated surface.

[Features]
· Eliminates the need for stud mounting work. Coated via electrodeposition.
· Comes with side surface nail holes (screw holes).
· Able to prevent intrusion of unset cement.
· A total of three varieties are available: a standard type (16.22), an eyeglass type (22 - 22) and a standard + eyeglass type.
· Variety of accessories allows it to show off its strengths in double ceiling construction.
· Can be mounted with a partition plate (58M).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OF-LB-1N
OF-LB-4N
OF-MB-1N
OF-MB-4N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension width W
(mm)
Dimension vertical H
(mm)
Standard Size Knock

4.45 €

4 Days 119119Large square (deep type)Side surface knockout 16/22 (19/25) × 4

4.45 €

4 Days 119119Large square (deep type)Side surface knockout 22/28 (25/31) × 4

3.82 €

4 Days 102102Medium size square (deep type)Side surface knockout 16/22 (19/25) × 4

3.82 €

4 Days 102102Medium size square (deep type)Side surface knockout 22/28 (25/31) × 4

Loading...

  1. 1

Basic information

Dimension depth D(mm) 54 Material Iron Representative Standard PSE
Color Black Coating replacement cover type Electrodeposition Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support