• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Embedded Switch Box (G Type)

Embedded Switch Box (G Type)

No need for connector mounting. Box with hub included, for extra value.

[Features]
· No need for connector mounting. Hub included for extra value.
· Includes a convenient 4 mm bar iron wire clamp that can prevent sloping of the box.
· Stud (3 part).
· Coating depth cover included.
· One-touch connection and release are both possible thanks to a G-type hub.
· The inclusion of two hubs is convenient for feed piping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDO-16SG
CDO-16SGF
CDO-16SWG
CDO-16SWGF
CDO-M16SG
CDO-M16SGF
CDO-M16SWG
CDO-M16SWGF
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension vertical H
(mm)
Compatible Pipe Diameter Coating replacement cover type Note

6.10 €

4 Days (149)CD single-layer corrugated tube 16 (1-direction)With coatingCoating cover with aluminum foil

6.10 €

4 Days (149)CD single-layer corrugated tube 16 (1-direction)FlatCoating cover with aluminum foil

6.40 €

4 Days (149)CD single-layer corrugated tube 16 (1-direction, 2-port)With coatingCoating cover with aluminum foil

6.40 €

4 Days (149)CD single-layer corrugated tube 16 (1-direction, 2-port)FlatCoating cover with aluminum foil

6.10 €

4 Days (151)PF pipe 16 (excluding MF, 1-direction)With coatingCoating cover with aluminum foil

6.10 €

4 Days (151)PF pipe 16 (excluding MF, 1-direction)FlatCoating cover with aluminum foil

6.40 €

4 Days (151)PF pipe 16 (excluding MF, 1-direction, 2-port)With coatingCoating cover with aluminum foil

6.40 €

4 Days (151)PF pipe 16 (excluding MF, 1-direction, 2-port)FlatCoating cover with aluminum foil

Loading...

  1. 1

Basic information

Dimension width W(mm) 72 Dimension depth D(mm) 44 Material Resin
Representative Standard PSE Color Gray Type G type included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support