• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Embedded Switch Box (Flat Coating Substitute Included)

Embedded Switch Box (Flat Coating Substitute Included)

[Features]
· Includes a convenient 4 mm bar mounting hole that can prevent sloping of the box (screw anchoring not required).
· Excludes (CSW-3NYF, -4F, -5F, -6F).
· With partition (for 2 to 6 items).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSW-1NF
CSW-2NF
CSW-3NF
CSW-3NYF
CSW-3SNF
CSW-4NF
CSW-5NF
CSW-6NF
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Standard Size

7.04 €

4 Days 68117451 pc.

8.51 €

4 Days 136122452 pc.

11.67 €

4 Days 182122453 pc.

17.39 €

4 Days 18412254For 3 pcs. (deep type)

11.67 €

4 Days 18212240For 3 pcs. (shallow type)

18.44 €

4 Days 228122544 pc.

20.40 €

4 Days 274122545 pc.

27.17 €

4 Days 320122546 pc.

Loading...

  1. 1

Basic information

Material Resin Representative Standard PSE Color Gray
Coating replacement cover type Aluminum foil included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support