Exposed Switch Box - 1 month

Exposed Switch Box - 1 month

[Features]
· Also compatible with exposed switchbox large square plates.
· Includes a sleeve that allows the use of VE pipes of one size smaller (excluding Size 14).
· Exposed switchbox (blank type).
· This size fits precisely with commercially-available plates.
· A connector can be mounted (knock included).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW1-14
SW1-14J
SW1-16
SW1-16J
SW1-22
SW1-22J
SW1-28
SW1-28J
SW2-14
SW2-14J
SW2-16
SW2-16J
SW2-22
SW2-22J
SW2-28
SW2-28J
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension vertical H
(mm)
Color Compatible Pipe Diameter Type

6.51 €

4 Days 144GrayVE141-direction output

6.51 €

4 Days 144BeigeVE141-direction output

6.92 €

4 Days 149GrayVE14, 161-direction output

6.92 €

4 Days 149BeigeVE14, 161-direction output

7.74 €

4 Days 154GrayVE16, 221-direction output

7.74 €

4 Days 154BeigeVE16, 221-direction output

7.29 €

4 Days 159GrayVE22, 281-direction output

7.29 €

4 Days 159BeigeVE22, 281-direction output

5.52 €

4 Days 169GrayVE142-direction output

6.51 €

4 Days 169BeigeVE142-direction output

6.92 €

4 Days 179GrayVE14, 162-direction output

6.92 €

4 Days 179BeigeVE14, 162-direction output

6.75 €

4 Days 189GrayVE16, 222-direction output

7.74 €

4 Days 189BeigeVE16, 222-direction output

7.29 €

4 Days 199GrayVE22, 282-direction output

7.29 €

4 Days 199BeigeVE22, 282-direction output

Loading...

  1. 1

Basic information

Dimension width W(mm) 74 Representative Standard PSE

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support