• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Exposed Switch Box - 2 month

Exposed Switch Box - 2 month

[Features]
· Exposed switch box for 2 month or 3 month use (No. 2 connector not included).
· Includes a sleeve that allows the use of VE pipes of one size smaller (excluding size 14).
· Exposed switchbox (blank type).
· This size fits precisely with commercially-available plates.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW1-14W
SW1-14WJ
SW1-16W
SW1-16WJ
SW1-22W
SW1-22WJ
SW1-28W
SW1-28WJ
SW2-14W
SW2-14WJ
SW2-16W
SW2-16WJ
SW2-22W
SW2-22WJ
SW2-28W
SW2-28WJ
Part NumberStandard Unit PriceVolume DiscountShipping Days?Dimension vertical H
(mm)
Color Compatible Pipe Diameter Type

8.70 €

4 Days 145GrayVE141-direction output

8.70 €

4 Days 145BeigeVE141-direction output

8.36 €

4 Days 150GrayVE14, 161-direction output

9.45 €

4 Days 150BeigeVE14, 161-direction output

9.86 €

4 Days 155GrayVE16, 221-direction output

10.96 €

4 Days 155BeigeVE16, 221-direction output

10.61 €

4 Days 160GrayVE22, 281-direction output

10.61 €

4 Days 160BeigeVE22, 281-direction output

7.60 €

4 Days 170GrayVE142-direction output

7.60 €

4 Days 170BeigeVE142-direction output

8.36 €

4 Days 180GrayVE14, 162-direction output

8.36 €

4 Days 180BeigeVE14, 162-direction output

9.86 €

4 Days 190GrayVE16, 222-direction output

9.86 €

4 Days 190BeigeVE16, 222-direction output

11.71 €

4 Days 200GrayVE22, 282-direction output

10.61 €

4 Days 200BeigeVE22, 282-direction output

Loading...

  1. 1

Basic information

Dimension width W(mm) 120 Dimension depth D(mm) 50 Representative Standard PSE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support