• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Power Monitor KM100

Power Monitor KM100

Power monitor KM100

[Features]
· Simple monitoring of electricity use to support energy saving.
· Measurement and display of initial voltage, current, integral power consumption, reactive power, power factor, and frequency of each machine.
· Simple logging with memory card (type with memory card function).
· Measurement data can be stored in the main unit, and centralized monitoring and management can be carried out through the communication network.
· Equipped with a function for identifying multiple types of KM100 data storage cycles.
· Data can be collected using the dedicated PC software, EasyKM-Manager.
· Split-core, low-cost CT lineup (AC100A, 250A, 500A).
· 128MB capacity memory card stores up to 5 years of data (retention cycle: 5 minutes).
· Note: This product cannot be used for billing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KM100-T-FLK AC100-240
KM100-TM-FLK AC100-240
Part NumberStandard Unit PriceVolume DiscountShipping Days?

422.87 €

6 Days

482.19 €

6 Days

Loading...

  1. 1

Basic information

Product name Power Energy Monitor Power Supply Voltage(V) AC 100–240

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support