Water Leakage Sensing Band F03-16SF / 16SFC

Water Leakage Sensing Band F03-16SF / 16SFC
Water leakage sensing band F03-16SF / 16SFC

[Features]
· F03-16SF type / F03-16SFC type.
· Features excellent flexibility and workability in comparison to the water leakage sensing band F03-16PE type.
· With F03-16SFC type, the coated surface of the sensing band becomes transparent when water is absorbed, causing the internal red coating to become visible and enabling the locations of water leakage to be confirmed easily.
· The color reverts to white after drying.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F03-16SF-5M
F03-16SF-10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

215.60 €

1 7 Days 5

534.00 €

1 7 Days 10

Loading...

  1. 1

Tech Support