Robust Box VCA Series

Robust Box  VCA Series
  • Volume Discount

Product Details:

Manufacturer part number: VCA-2416-06PG

Brand: SETTSU METAL INDUSTRIAL

Price: 107.02

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VCA-2416-06PG

Part Number
VCA-2416-06PG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

107.02 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Dimension width W(mm) 160 Dimension vertical H(mm) 60 Dimension depth D(mm) 240
Material Resin Intermediate plate Without Circuit Board Installation Indoor
Color/Exterior treatment Light Gray Material Details ABS Compatible battery / quantity No battery box

This page is Robust Box VCA Series, part number VCA-2416-06PG.
You can find the detail information about specifications and dimensions on part number VCA-2416-06PG.

Tech Support