• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PA-27G Additional Shelf

PA-27G Additional Shelf
  • Volume Discount

PA-27G additional shelf

[Features]
· Movement is on a large sized caster with a smooth diameter of 100 mm and all tires have a double lock.
· With handles for convenient mobility.
· Monitor installation height can be adjusted at 6 stages at 70 mm pitch.
· One piece of shelf board as standard fitting, can be adjusted to any height.
· Monitor angle can be adjusted within the range of 3° to -10°.
· Monitor has a side movement prevention function.
· With a cable stowage.
· Easy installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PA-27GF-A

Part Number
PA-27GF-A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features

127.48 €

Available 7 Days With Handle

Loading...

  1. 1

Basic information

Mountable arm (unit) Pole fixed Mounting method (monitor) Other Load Resistance(Kg) 40
Color Black

This page is PA-27G Additional Shelf, part number PA-27GF-A.
You can find the detail information about specifications and dimensions on part number PA-27GF-A.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support