• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Weight / Handle for Mobile Work Stations

Weight / Handle for Mobile Work Stations
  • Volume Discount

An additional weight and handle for the PA-23D / PA-24D.

[Features]
· OP-021.
· Weights for the PA-2x Series.
· When the monitor is set up at a high position on the column stand, use by adjusting the balance during operation and rest.
· It is set up under the feet of the stand and thus does not interfere with installation options.
· One sheet is approximately 3 kg (two sheets per pack).
·
OP-022.
· Handle for PA-2x Series.
· A convenient handle for a mobile work station.
· Tools are not required and can be installed easily in the groove of the support column

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OP-021
OP-022
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Features

112.60 €

Available 3 Days SteelTwo per Pack, For PA-2x Series

57.37 €

Available 3 Days Aluminum Alloy-

Loading...

  1. 1

Basic information

Mounting method (monitor) Other Color Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support