• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Liquid Crystal Stand

Liquid Crystal Stand
  • Volume Discount

Liquid crystal stand for LCD TV load capacity 15 kg supports up to 24 inches 100 × 100 with gas spring lifting function

[Features]
· A mobile stand for LCD TVs with mounting size conforming to the VESA standard (of course it can also be used for VESA standard installed LCD monitors).
· The height from the floor surface to the mounting center of the LCD TV can be adjusted steplessly between 788 mm and 1136 mm.
· Can mount LCD monitors and televisions with VESA standard compliant [100 mm × 100 mm] mounting holes.
· Withstanding load is less than 15 kg.
· The height adjustment is done by stepping on the foot pedal provided in the caster part and automatically raising it with the built-in air spring force, and for lowering it in reverse, push down the monitor manually while stepping on the foot pedal.
· Since a small compact arm is attached to the monitor mounting part, enables swinging in the vertical direction by 180 degrees (however, the actual swing range is limited depending on the size and shape of the attached monitor).
· There are four casters (wheels) with lock, so you can move freely with each stand.
· The joint of the attachment part of the liquid crystal TV allows you to adjust the angle of the screen in the vertical direction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PA-25

Part Number
PA-25
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accessory

383.09 €

Available 3 Days M4 Screw x4

Loading...

  1. 1

Basic information

Mountable arm (unit) Display Stand Mounting method (monitor) VESA100 Load Resistance(Kg) 15
Color Silver Material Aluminum Alloy / Steel Number of Joints 1

This page is Liquid Crystal Stand, part number PA-25.
You can find the detail information about specifications and dimensions on part number PA-25.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support