• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Support Column Stand

Support Column Stand
  • Volume Discount

Self-standing type support stand with base. For the DPAM-LA19Q/LA37Q.

[Features]
· Up to two LCD monitors can be attached to a single support stand, allowing for extremely efficient use of space.
· Small arm LA- for support column stand**Install the LCD monitor using the QA series.
· Since four grooves for fixing arm are provided in front, back, left, and right, it is also possible to install multiple monitors by changing the direction (because of the balance of the pedestal, PA-113 cannot mount the arm on the back side).
· Since the keyboard arm KA-01 can also be attached, you can install the workstation in a limited narrow space if you use it with the support stand special arm.
· The withstand load of the stand alone is 30 kg.
· PA-10AXThe PA-10AX is a clamp type stand which allows for the mounting of support stands to the top surfaces of tables etc.
· It can be mounted on a table with a thickness of 15 mm to 100 mm.
· Also, if you use the mounting hole on the side of the clamping bracket, it can be mounted on the wall.
· The PA-10DX is a screw-fixing type stand for fixing onto flat surfaces via screw (four M6 countersunk head screws included).
· Ideal for applications where a secure installation is required, such as installation on to a table or machine/equipment.
· PA-113The PA-113 is a desktop type stand.
· Multiple LCD monitors can be installed easily in a narrow space.
· The material of the body is aluminum.
· For the LA-10DX and LA-10AX, the height of the support stand is 600 mm. For the PA-113 it is 700 mm.
· Screws for fixing to the horizontal surface are not included for the PA-10DX, customers are required to get screws that are suitable for the installation location

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PA-113

Part Number
PA-113
Part NumberStandard Unit PriceVolume DiscountShipping Days?

136.00 €

Available 3 Days

Loading...

  1. 1

Basic information

Mountable arm (unit) Stationary strut Load Resistance(Kg) 30 Material Aluminum (Main Body)

This page is Support Column Stand, part number PA-113.
You can find the detail information about specifications and dimensions on part number PA-113.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support