• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Support Column Mounting Arm

Support Column Mounting Arm
  • Volume Discount

Small arm which is to be attached to a circular shaft, such as an existing support column or a pipe.

[Features]
· Small type to be attached to a circular shaft such as a support column or a pipe.
· Space-saving structure, making it ideal for installing multiple LCD monitors on a single support column or pipe.
· Depending on the thickness of the mounting support column, there are two types, SN type corresponding to ø35 to ø42 diameters, and SW type corresponding to diameters ø42 to ø52.
· Use PA-32 metal fittings for a thinner support stand.
· Can mount LCD monitors with VESA standard compliant [75 mm × 75 mm] [100 mm × 100 mm] mounting holes (for the 100 × 100, use the included adapter).
· Since fixing to the support column is a joint fastening structure, you can fix the arm without special processing on the support column.
· The joint structure is equivalent to LA-16L, 17L, 18L, 37L.
· The load capacity is also equivalent to LA-16L, 17L, 18L, 37L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-16SN
LA-16SW
LA-17SN
LA-17SW
LA-18SN
LA-18SW
LA-37SN
LA-37SW
Part NumberStandard Unit PriceVolume DiscountShipping Days?Load Resistance
(Kg)
Product Type Compatible Monitor Size Number of Joints Accessory

122.77 €

Available 3 Days 8For φ35 - 42mm strut15-inch2VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

96.81 €

Available 7 Days 8For struts φ42 - 52mm15-inch2VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

112.72 €

Available 3 Days 8For φ35 - 42mm strut17-inch3VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

121.82 €

Available 3 Days 8For struts φ42 - 52mm17-inch3VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

126.75 €

Available 3 Days 6For φ35 - 42mm strut15-inch4VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

121.59 €

Available 7 Days 6For struts φ42 - 52mm15-inch4VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

135.86 €

Available 3 Days 14For φ35 - 42mm strut20-inch3VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

144.12 €

Available 3 Days 14For struts φ42 - 52mm20-inch3VESA 100 × 100 Mounting Adapter, Various Tools (for Installation and Adjustment), Monitor Mounting Screw

Loading...

  1. 1

Basic information

Mountable arm (unit) Strut mounting Mounting method (monitor) VESA75/VESA100 Swinging / rotating NA
Color Black (main body)/ivory (axis cover) Material Aluminum Alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support