• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Horizontal Multi Joint Arm 2 Screens

Horizontal Multi Joint Arm 2 Screens
  • Volume Discount

Can be installed on a table by using a clamp for setting the monitor horizontally as 2 screens. 1 arms supports max 8 kg liquid crystal monitor up to 24 inches, VESA75 mm / 100 mm compatible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-515-1Q
LA-515-1Q-WH
LA-515-4Q
LA-515-4Q-WH
LA-515-5Q
LA-515-5Q-WH
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Components Component Details Accessory

357.46 €

Available 24 Days -Pattern ALA-511Q (x2), LA-512 (x2), LA-513 (x), LA-515, LA-501Various Tools (For Installation and Adjustment), Monitor Mounting Screw

357.46 €

Available 7 Days [White] WhitePattern DLA-511Q-WH (x2), LA-512-WH (x2), LA-513-WH (x2), LA-515-WH, LA-501-WHAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

350.37 €

Available 24 Days -Pattern BLA-511Q (2 pieces), LA-512 (4 pieces), LA-515, LA-501Various Tools (For Installation and Adjustment), Monitor Mounting Screw

350.37 €

Available 7 Days [White] WhitePattern ELA-511Q-WH (x2), LA-512-WH (x4), LA-515-WH, LA-501-WHAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

364.55 €

Available 24 Days -Pattern CLA-511Q (2 pieces), LA-513 (4 pieces), LA-515, LA-501Various Tools (For Installation and Adjustment), Monitor Mounting Screw

364.55 €

Available 7 Days [White] WhitePattern FLA-511Q-WH x2), LA-513-WH (x4), LA-515-WH, LA-501-WHAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

Loading...

  1. 1

Basic information

Mountable arm (unit) Clamp Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Arm mobility direction Horizontal Swinging / rotating Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support