• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Horizontal Multi Joint Arm 3 Screens

Horizontal Multi Joint Arm 3 Screens
  • Volume Discount

It is an arm that can be set up on the table by using a clamp and that can set the monitor horizontally as 3 screens. One arm supports up to 8 kg liquid crystal monitors of about 21 inches, VESA75 mm / 100 mm compatible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-516-1Q
LA-516-1Q-WH
LA-516-4Q
LA-516-4Q-WH
LA-516-5Q
LA-516-5Q-WH
Part NumberStandard Unit PriceVolume DiscountShipping Days?Swinging / rotating Components Component Details Accessory

443.99 €

Available 24 Days -Pattern ALA-511Q (x3), LA-512 (x2), LA-513 (x2), LA-514C, LA-515, LA-501Assembly and Adjustment Tool, M4 Screw for Monitor Mounting

443.99 €

Available 7 Days AvailablePattern DLA-511Q-WH (x3), LA-512-WH (x2), LA-513-WH (x2), LA-515C-WH, LA-514C-WH, LA-501-WHAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

436.89 €

Available 24 Days -Pattern BLA-511Q (x3), LA-512 (x4), LA-514C, LA-515, LA-501Assembly and Adjustment Tool, M4 Screw for Monitor Mounting

436.89 €

Available 7 Days AvailablePattern ELA-511Q-WH (x3), LA-512-WH (x4), LA-515-WH, LA-514C-WH, LA-501-WHAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

451.08 €

Available 24 Days -Pattern CLA-50A-5 (x2), LA-511, LA-514 (x30), LA-515, LA-501Assembly and Adjustment Tool, M4 Screw for Monitor Mounting

451.08 €

Available 7 Days AvailablePattern FLA-511Q-WH (x3), LA-513-WH (x4), LA-515-WH, LA-514C-WH, LA-501-WHAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

Loading...

  1. 1

Basic information

Mountable arm (unit) Clamp Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Arm mobility direction Horizontal Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support