• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Horizontal Multi Joint Arm 4 Screens

Horizontal Multi Joint Arm 4 Screens

Arm that can be installed on the table using a large clamp that can set the monitor in 2 layers and 2 lines as 4 screens. One arm supports up to 6 kg liquid crystal monitor of about 21 inches, VESA75 mm / 100 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-517-1Q
LA-517-4Q
LA-517-5Q
Part NumberStandard Unit PriceVolume DiscountShipping Days?Swinging / rotating Color Material Number of Joints Components Component Details Accessory

710.94 €

24 Days NASilverAluminum Alloy5Pattern ALA-50A-1 (x4), LA-515 (x2), LA-501BAdjustment Tool, Monitor Mounting Screw

696.75 €

17 Days ----Pattern BLA-511Q (x4 ), LA-512 (x8), LA-515 (x2), LA-501BAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

725.12 €

17 Days ----Pattern CLA-511Q (x4), LA-513 (x8), LA-515 (x2), LA-501BAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

Loading...

  1. 1

Basic information

Mountable arm (unit) Clamp Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Arm mobility direction Horizontal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support