• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Horizontal Multi Joint Arm 6 Screens

Horizontal Multi Joint Arm 6 Screens
  • Volume Discount

Arm that can be installed on the table by using a large clamp and that can set the monitor in 2 layers and 3 lines as 6 screens. One arm supports up to 5 kg liquid crystal monitor of about 21 inches, VESA75 mm / 100 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-518-1Q
LA-518-4Q
LA-518-5Q
Part NumberStandard Unit PriceVolume DiscountShipping Days?Swinging / rotating Color Material Number of Joints Components Component Details Accessory

865.55 €

Available 17 Days AvailableSilverAluminum AlloySide: 5, Center: 2Pattern ALA-511Q (x6), LA-512 (x4), LA-513 (x4), LA-514C (x2), LA-515 (x2), LA-501BVESA 100 mm × 100 mm Conversion Adapter, Adjustment Tool, Monitor Adjustment Screw

854.91 €

Available 17 Days ----Pattern BLA-511Q (6 pieces), LA-512 (8 pieces), LA-514C (2 pieces), LA-515 (2 pieces), LA-501BAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

876.19 €

Available 17 Days AvailableSilverAluminum AlloySide: 5, Center: 2Pattern CLA-511Q (6 pieces), LA-513 (8 pieces), LA-514C (2 pieces), LA-515 (2 pieces), LA-501BAssembly and Adjustment Tool, M4 Screw for Monitor Mounting

Loading...

  1. 1

Basic information

Mountable arm (unit) Clamp Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 36
Arm mobility direction Horizontal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support