• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Horizontal Multi Joint Arm Clamp

Horizontal Multi Joint Arm Clamp
  • Volume Discount

Arm can be installed on the table by using a clamp and that can move freely in a lateral direction. Compliant for withstanding load 8KG and about 24 inches liquid crystal monitor, VESA75 / 100 mm compatible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-51SC-1Q
LA-51SC-1Q-WH
LA-51SC-2Q
LA-51SC-2Q-WH
LA-51SC-3Q
LA-51SC-3Q-WH
LA-51SC-4Q
LA-51SC-4Q-WH
LA-51SC-5Q
LA-51SC-5Q-WH
LA-51SC-6Q
LA-51SC-6Q-WH
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Material Number of Joints Components Component Details Accessory

181.79 €

Available 24 Days SilverAluminum Alloy5Pattern ALA-501, LA-514C, LA-512, LA-513, LA-511QVarious Tools (For Installation and Adjustment), Monitor Mounting Screw

182.18 €

Available 3 Days [White] White-5Pattern ALA-501-WH, LA-514C-WH, LA-512-WH, LA-513-WH, LA-511Q-WHAssembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw

171.15 €

Available 24 Days SilverAluminum Alloy4Pattern BLA-501, LA-514C, LA-513, LA-511QVarious Tools (For Installation and Adjustment), Monitor Mounting Screw

171.15 €

Available 7 Days [White] White-4Pattern BLA-501-WH, LA-514C-WH, LA-513-WH, LA-511Q-WHAssembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw

156.96 €

Available 24 Days SilverAluminum Alloy3Pattern CLA-501, LA-514C, LA-511QVarious Tools (For Installation and Adjustment), Monitor Mounting Screw

156.96 €

Available 7 Days [White] White-3Pattern CLA-501-WH, LA-514C-WH, LA-511Q-WHAssembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw

178.24 €

Available 24 Days SilverAluminum Alloy5Pattern DLA-501, LA-514C, LA-512 (2 pieces), LA-511QVarious Tools (For Installation and Adjustment), Monitor Mounting Screw

178.64 €

Available 3 Days [White] White-5Pattern DLA-501-WH, LA-514C-WH, LA-512-WH (2 pieces), LA-511Q-WHAssembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw

185.73 €

Available 3 Days SilverAluminum Alloy5Pattern ELA-501, LA-514C, LA-513 (2 pieces), LA-511QVarious Tools (For Installation and Adjustment), Monitor Mounting Screw

185.33 €

Available 7 Days [White] White-5Pattern ELA-501-WH, LA-514C-WH, LA-513-WH (2 pieces), LA-511Q-WHAssembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw

164.06 €

Available 24 Days SilverAluminum Alloy4Pattern FLA-501, LA-514C, LA-512, LA-511QVarious Tools (For Installation and Adjustment), Monitor Mounting Screw

164.06 €

Available 7 Days [White] White-4Pattern FLA-501-WH, LA-514C-WH, LA-512-WH, LA-511Q-WHAssembly Adjustment Tool, Assembly Screw, Monitor Mounting Screw

Loading...

  1. 1

Basic information

Mountable arm (unit) Clamp Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Arm mobility direction Horizontal Swinging / rotating Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support