• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Horizontal Multi Joint Arm Rail Fixed

Horizontal Multi Joint Arm Rail Fixed
  • Volume Discount

Arm fixed to the specialized rail and moves in a lateral direction. Compliant for withstanding load 8KG and up to 24 inches liquid crystal monitor, VESA 75 mm / 100 mm compatible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA-56-2Q
LA-56-3Q
LA-56-6Q
Part NumberStandard Unit PriceVolume DiscountShipping Days?Components Component Details Accessory

161.13 €

Available 17 Days Pattern ALA-511Q, LA-513, LA-56Various Tools (For Installation and Adjustment), Monitor Mounting Screw

140.22 €

Available 17 Days Pattern BLA-511Q, LA-56Various Tools (For Installation and Adjustment), Monitor Mounting Screw

152.86 €

Available 17 Days Pattern CLA-511Q, LA-512, LA-56Various Tools (For Installation and Adjustment), Monitor Mounting Screw

Loading...

  1. 1

Basic information

Mountable arm (unit) Rail Mount Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Arm mobility direction Horizontal Swinging / rotating Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support