• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Wall Mount Bracket for Large LCD

Wall Mount Bracket for Large LCD
  • Volume Discount

Fixing bracket for wall-mounted LCD TVs.

[Features]
· Wall mounting bracket which allows you to fix the liquid crystal TV on the wall and adjust the tilt angle.
· Since it is about 10 cm away from the wall, it is possible to install it near the wall.
· Fixing to the wall is done with the attached screws, but it is necessary for the customers to get them depending on the environment of the installation location.
· Request installation of the arm and the screen to an equipment supplier / contractor, etc.
· Product include clamper KNG-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PW-21-6

Part Number
PW-21-6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features Accessory

156.52 €

3 Days Up/Down Angle Adjustment PossibleSlip Prevention Bracket KNG-S

Loading...

  1. 1

Basic information

Mountable arm (unit) Wall Surface Fixing Mounting method (monitor) Fasten With Screws Load Resistance(Kg) 80
Material Iron Compatible Monitor Size 37 - 52-inch

This page is Wall Mount Bracket for Large LCD, part number PW-21-6.
You can find the detail information about specifications and dimensions on part number PW-21-6.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support