Call Line

Call Line
[Features]
• The winding head and tunnel tip metal fittings utilize double head design to select wire connections that match the towing wires.
• This single wire twist type item has superior rigidity. This wire can be pushed in without bending in many places, and the twist shape reduces losses from abrasion at contact points. Power applied is transferred all the way to the end, and the wire can pass through even long curves easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BX-5215

Part Number
BX-5215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.66 €

1 6 Days

Loading...

  1. 1

Basic information

Type Cable Related Supplies Length(mm) 15000 Wire diameter(mm) 5.2
Wire rod breaking load(kN/kgf) 2.4/250 All material breaking load(kN/kgf) 0.9/100 Wire rod breaking load(kN/kgf) 2.4/250
Whole unit rod breaking load(kN/kgf) 0.9/100 JAN Code 4937897001864 Trusco Code 250-8320
Overall Length(m) 15

This page is Call Line, part number BX-5215.
You can find the detail information about specifications and dimensions on part number BX-5215.

Tech Support