Mini Box, SB Series

Mini Box, SB Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SB-12

Brand: SETTSU METAL INDUSTRIAL

Price: 35.60

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB-12

Part Number
SB-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.60 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Dimension width W(mm) 150 Dimension vertical H(mm) 60 Dimension depth D(mm) 200
Material Aluminum Intermediate plate Without Circuit Board Installation Indoor
Color/Exterior treatment Gray (cover) / silver (body) Material Details Aluminum (cover / body)

This page is Mini Box, SB Series, part number SB-12.
You can find the detail information about specifications and dimensions on part number SB-12.

Tech Support