[Round type] Heat-resistant bare crimp terminal EA538MA-202

[Round type] Heat-resistant bare crimp terminal EA538MA-202

【Product Specifications】
・Material-Nickel material conforming to JIS H4501
・Heat-resistant-Max. 400℃
・With case (for 210 to 216)
・Type…1.25-4
・Length(mm)…15.6
・Solid(mm)…0.6 to 1.4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538MA-202

Part Number
EA538MA-202
Part NumberStandard Unit PriceVolume DiscountShipping Days?

60.85 €

4 Days

Loading...

  1. 1

This page is [Round type] Heat-resistant bare crimp terminal EA538MA-202, part number EA538MA-202.
You can find the detail information about specifications and dimensions on part number EA538MA-202.

Additional Products in this Category

Tech Support