Pendant Connector (Internally Threaded) For Rotating Pipes, PPG (With Stop Lever) (PPG-70B-90-L)

Pendant Connector (Internally Threaded) For Rotating Pipes, PPG (With Stop Lever) PPG-70B-90-L

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: PPG-70B-90-L

Brand: DAIWA DENGYO

Price: 214.30

Delivery time: 11 Days


Technical Data:

Angle of rotation: 90 °

Screw designation: G2 1/2

Wrench diameter ø: 86 mm

Maximum simple vertical load: 12,000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPG-70B-90-L

Part Number
PPG-70B-90-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Maximum simple vertical load
(N)

214.30 €

1 11 Days 90G2 1/28612,000

Loading...

  1. 1

Basic information

Type Cable Gland Material Steel / cast iron

This page is Pendant Connector (Internally Threaded) For Rotating Pipes, PPG (With Stop Lever), part number PPG-70B-90-L.
You can find the detail information about specifications and dimensions on part number PPG-70B-90-L.

Variation of this product

Part Number
PPG-28B-360-L
PPG-28B-90-L
PPG-36B-120-L
PPG-82B-120-L
PPG-82B-180-L
PPG-82B-270-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Maximum simple vertical load
(N)

115.43 €

1 11 Days 360G145750

115.43 €

1 11 Days 90G145750

143.89 €

1 11 Days 120G1 1/4551,000

267.44 €

1 11 Days 120G310014,000

267.44 €

1 5 Days 180G310014,000

267.44 €

1 11 Days 270G310014,000

Tech Support