PFF Series Wall-Mountable Network Case (PFF10-2-7W)

PFF Series Wall-Mountable Network Case PFF10-2-7W

Click on this image to zoom in.

Click on this image to zoom in.

  • PFF Series Wall-Mountable Network Case
  • PFF Series Wall-Mountable Network Case
  • PFF Series Wall-Mountable Network Case

Product Details:

Manufacturer part number: PFF10-2-7W

Brand: TAKACHI ELECTRONICS ENCLOSURE

Price: 4.84

Delivery time: 5 Days


Technical Data:

W: 124.3 mm

H: 22.5 mm

D: 67.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFF10-2-7W

Part Number
PFF10-2-7W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW
(mm)
H
(mm)
D
(mm)

4.84 €

1 5 Days 10124.322.567.3

Loading...

  1. 1

Basic information

Material Polybutylene terephthalate resin Mounting Base No mounting base Installation location Indoor
Color specifications(Body) Off-white Operating Temperature Range(°C) -10 to +60

This page is PFF Series Wall-Mountable Network Case, part number PFF10-2-7W.
You can find the detail information about specifications and dimensions on part number PFF10-2-7W.

Variation of this product

Part Number
PFF10-2-10W
PFF10-4-10W
PFF10-4-7W
PFF13-3-13W
PFF13-3-9W
PFF13-4-13W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSW
(mm)
H
(mm)
D
(mm)

5.80 €

1 6 Days 10124.322.5100.3

6.54 €

1 6 Days 10124.335100.3

5.38 €

1 6 Days -124.33567.3

7.86 €

1 6 Days 10155.325125.3

6.16 €

1 6 Days 10149.32585.3

8.65 €

1 6 Days 10155.340125.3

Tech Support