WC Series Portable Waterproof Case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WC72-15-C-BB
WC72-15-C-BM
WC72-15-C-WL
WC72-15-N-BB
WC72-15-N-BM
WC72-15-N-WL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor specifications
(Body)
Applicable battery

7.83 €

1 7 Days 10Black / blackAA battery × 2 / CR2032 × 1

7.83 €

1 7 Days 10Black / marine blueAA battery × 2 / CR2032 × 1

7.83 €

1 7 Days 10White / light grayAA battery × 2 / CR2032 × 1

6.08 €

1 7 Days 10Black / blackAA battery × 2 / No battery configuration

6.08 €

1 7 Days -Black / marine blueAA battery × 2 / No battery configuration

6.08 €

1 7 Days 10White / light grayAA battery × 2 / No battery configuration

Loading...

  1. 1

Basic information

W(mm) 43 H(mm) 15.5 D(mm) 72
Material Aluminum Mounting Base There are optional items Installation location Indoor
Operating Temperature Range(°C) -10 to +50

Tech Support