WCPB Series Circuit Board for WC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WCPB-72
WCPB-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW
(mm)
D
(mm)
Supported models/application

3.64 €

1 7 Days 1032.555WC72-15-C

3.80 €

1 6 Days -32.973WC90-15-C

Loading...

  1. 1

Basic information

Type Plate Color/Surface treatment Through-hole / lead-free solder / insulating coating Material Glass Epoxy (FR-4) t 1.0
H(mm) 1

Tech Support