We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

USB Connector Type Mini‑B Receptacle (Through-Hole) (Part Numbers)

USB Connector Type Mini‑B Receptacle (Through-Hole)

An industry standard USB connector, providing connection for power and exchanging data across a wide range of industries without having to use a host PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

500075-1517

Part Number
500075-1517
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Connector series initials

2.81 €

4 Days Number

Loading...

  1. 1

Basic information

Connector Shape Square shape Number Of Cores 5 Application For PCB
Allowable Current(A) 1 Allowable Voltage(V) 30 Connection direction Straight
Pitch(mm) 0.80 Mating Partner 59204 Panel Mount NA

This page is USB Connector Type Mini‑B Receptacle (Through-Hole), part number 500075-1517.
You can find the detail information about specifications and dimensions on part number 500075-1517.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support