Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Cores | Mating Partner | Color | |
---|---|---|---|---|---|---|---|---|
0.09 € | 1 | 5 Days | 2 | 504694-0200 | Natural color | |||
0.12 € | 1 | 5 Days | 2 | 504694-0201 | Black | |||
0.12 € | 1 | 5 Days | 2 | 504694-0202 | Red | |||
0.12 € | 1 | 5 Days | 2 | 504694-0203 | Yellow | |||
0.12 € | 1 | 5 Days | 2 | 504694-0204 | Blue | |||
0.12 € | 1 | 5 Days | 2 | 504694-0205 | Pink | |||
0.12 € | 1 | 5 Days | 2 | 504694-0206 | Green | |||
0.12 € | 1 | 5 Days | 2 | 504694-0208 | Orange | |||
0.12 € | 1 | 5 Days | 2 | 504694-0209 | Purple | |||
0.12 € | 1 | 5 Days | 3 | 504694-0300 | Natural color | |||
0.12 € | 1 | 5 Days | 3 | 504694-0301 | Black | |||
0.13 € | 1 | 5 Days | 4 | 504694-0401 | Black | |||
0.13 € | 1 | 5 Days | 4 | 504694-0402 | Red | |||
0.14 € | 1 | 5 Days | 4 | 504694-0403 | Yellow | |||
0.14 € | 1 | 5 Days | 4 | 504694-0404 | Blue | |||
0.17 € | 1 | 5 Days | 6 | 504694-0600 | Natural color | |||
0.23 € | 1 | 5 Days | 6 | 504694-0601 | Black | |||
0.23 € | 1 | 5 Days | 6 | 504694-0602 | Red | |||
0.23 € | 1 | 5 Days | 6 | 504694-0603 | Yellow | |||
0.23 € | 1 | 5 Days | 6 | 504694-0604 | Blue |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Current(A) | 22 AWG: 3 / 24 AWG: 2.5 / 26 AWG: 2 / 28 AWG: 1.5 | Allowable Voltage(V) | 300 |
Connection direction | Straight | Pitch(mm) | 3.30 | Panel Mount | NA |
Number of rows | 1 | Material | PBT | Flame-retardant grade | UL94V-0 |
Conforming terminal | 50397, 505607 |
Configure
Basic Attributes
Number Of Cores
Mating Partner
Color
Filter by standard shipping days
Optional Attributes