Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Cores | Mating Partner | Color | |
---|---|---|---|---|---|---|---|---|
0.07 € | 25 | Available | 5 Days | 2 | 504693-0200 | Natural color | ||
0.14 € | 1 | 5 Days | 2 | 504693-0201 | Black | |||
0.13 € | 1 | 5 Days | 2 | 504693-0202 | Red | |||
0.14 € | 1 | 5 Days | 2 | 504693-0203 | Yellow | |||
0.14 € | 1 | 5 Days | 2 | 504693-0205 | Pink | |||
0.14 € | 1 | 5 Days | 2 | 504693-0206 | Green | |||
0.14 € | 1 | 5 Days | 2 | 504693-0208 | Orange | |||
0.14 € | 1 | 5 Days | 2 | 504693-0209 | Purple | |||
0.16 € | 1 | 5 Days | 3 | 504693-0300 | Natural color | |||
0.16 € | 1 | 5 Days | 3 | 504693-0301 | Black | |||
0.16 € | 1 | 5 Days | 4 | 504693-0400 | Natural color | |||
0.21 € | 1 | 5 Days | 4 | 504693-0401 | Black | |||
0.18 € | 1 | 5 Days | 4 | 504693-0402 | Red | |||
0.19 € | 1 | 5 Days | 4 | 504693-0403 | Yellow | |||
0.20 € | 1 | 5 Days | 6 | 504693-0600 | Natural color | |||
0.28 € | 1 | 5 Days | 6 | 504693-0601 | Black | |||
0.28 € | 1 | 5 Days | 6 | 504693-0602 | Red | |||
0.30 € | 1 | 5 Days | 6 | 504693-0603 | Yellow | |||
0.30 € | 1 | 5 Days | 6 | 504693-0604 | Blue |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Current(A) | 22 AWG: 3 / 24 AWG: 2.5 / 26 AWG: 2 / 28 AWG: 1.5 | Allowable Voltage(V) | 300 |
Connection direction | Straight | Pitch(mm) | 3.30 | Panel Mount | NA |
Number of rows | 1 | Material | PBT | Flame-retardant grade | UL94V-0 |
Conforming terminal | 50398, 505608 |
Configure
Basic Attributes
Number Of Cores
Mating Partner
Color
Filter by standard shipping days
Optional Attributes