CP-3.3 3.30 mm Pitch Inertia Lock Wire-to-Wire System Retainer (504695) (504695-0207)

CP-3.3 3.30 mm Pitch Inertia Lock Wire-to-Wire System Retainer (504695) 504695-0207

Product Details:

Manufacturer part number: 504695-0207

Brand: MOLEX

Price: 0.03

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

504695-0207

Part Number
504695-0207
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.03 €

1 5 Days

Loading...

  1. 1

Basic information

Type Other Material PBT Resin Color Brown

This page is CP-3.3 3.30 mm Pitch Inertia Lock Wire-to-Wire System Retainer (504695), part number 504695-0207.
You can find the detail information about specifications and dimensions on part number 504695-0207.

Variation of this product

Part Number
504695-0307
504695-0407
504695-0607
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

0.03 €

1 5 Days

0.03 €

1 5 Days

0.08 €

1 5 Days

Tech Support