Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PV4B-ANF |
PV4B-ANF1 |
PV4B-ANF1J |
PV4B-ANF1M |
PV4B-ANFJ |
PV4B-ANFM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Type | Type | Note | |
---|---|---|---|---|---|---|---|---|
31.22 € | 1 | 6 Days | Gray | Connector mounting holes: Six holes on side surface | Includes one cable bushing | Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F, 22F | ||
31.22 € | 1 | 6 Days | Gray | Connector mounting hole: One hole on side surface | Cable bushing not included | Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F | ||
31.22 € | 1 | 6 Days | Beige | Connector mounting hole: One hole on side surface | Cable bushing not included | Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F | ||
31.22 € | 1 | 6 Days | Milky white | Connector mounting hole: One hole on side surface | Cable bushing not included | Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F | ||
31.22 € | 1 | 8 Days | Beige | Connector mounting holes: Six holes on side surface | Includes one cable bushing | Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F, 22F | ||
31.22 € | 1 | 6 Days | Milky white | Connector mounting holes: Six holes on side surface | Includes one cable bushing | Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F, 22F |
Loading...
Dimension width W(mm) | 116.4 | Dimension vertical H(mm) | 116.4 | Dimension depth D(mm) | 54.5 |
---|---|---|---|---|---|
Material | Resin | Intermediate plate | Without Circuit Board | Installation | Indoor |
Representative Standard | PSE | Other standards | IPX3 |
Configure
Basic Attributes
Color
Type
Type
Filter by standard shipping days
Optional Attributes